| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 37.28 | 0% |
| 5-9 | £ 35.42 | 5% |
| 10-19 | £ 33.55 | 10% |
| 20-49 | £ 31.69 | 15% |
| 50+ | £ 27.96 | 25% |
Inner part: steel, blackened. Outer part: steel, galvanised. Nut: steel, nickel-plated.
Ta = tightening torque of nut.
M = transferable torque.
Fa = transferable thrust load.
pw = surface pressure of shaft.
pn = surface pressure of hub.
The rotational accuracy is 0,03mm.
Please refer to technical pages for mounting instructions.
These self-centering and non-floating tapered shaft hubs are used to easily and effectively achieve shaft/hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc.
For special fork wrench see part 38420.W0814- .W0865.