Ball Lock Pin
single acting, L-handle
Units | Price/unit after discount | Applied Discount |
1 | £ 48.05 | 0% |
10 | £ 43.25 | 10% |
20 | £ 40.84 | 15% |
50 | £ 38.44 | 20% |
100 | £ 33.64 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 48.05 | 0% |
10 | £ 43.25 | 10% |
20 | £ 40.84 | 15% |
50 | £ 38.44 | 20% |
100 | £ 33.64 | 30% |
Pin: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +150°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see aprt no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.