Units | Price/unit after discount | Applied Discount |
1 | £ 33.90 | 0% |
10 | £ 30.51 | 10% |
20 | £ 28.82 | 15% |
50 | £ 27.12 | 20% |
100 | £ 23.73 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 33.90 | 0% |
10 | £ 30.51 | 10% |
20 | £ 28.82 | 15% |
50 | £ 27.12 | 20% |
100 | £ 23.73 | 30% |
Body: stainless steel 1.4305. (AISI 303).
For quick and safe location of single acting ball lock pins - especially in soft materials such as aluminium, or in thin walled components.
Can be used from both sides. Optimised centering due to precision collar on bush.
l5 and l6 refer to depths of ball locating recess when bush is installed flange collar up, or flange collar inverted (see diagram below).
Use pin face spanner with 5mm pin to install pin mount bushings.