Ball Lock Pins - Mushroom Handle
single acting - self-locking
Units | Price/unit after discount | Applied Discount |
1 | £ 78.28 | 0% |
10 | £ 70.45 | 10% |
20 | £ 66.54 | 15% |
50 | £ 62.62 | 20% |
100 | £ 54.80 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 78.28 | 0% |
10 | £ 70.45 | 10% |
20 | £ 66.54 | 15% |
50 | £ 62.62 | 20% |
100 | £ 54.80 | 30% |
Pin: Stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: aluminium, black (RAL9003).
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +150°C
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.