Units | Price/unit after discount | Applied Discount |
1 | £ 71.48 | 0% |
10 | £ 64.33 | 10% |
20 | £ 60.76 | 15% |
50 | £ 57.18 | 20% |
100 | £ 50.04 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 71.48 | 0% |
10 | £ 64.33 | 10% |
20 | £ 60.76 | 15% |
50 | £ 57.18 | 20% |
100 | £ 50.04 | 30% |
Pin: stainless steel 1.4542 (AISI 630), precipitation hardened, blast finish. Offering extreme load capacity. (Marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Spring: stainless steel.
Adj. Grip: thermoplastic, grey/black.
Pressing = unlocking.
Releasing = locking.
Unique design; adj.grip offers up to 10mm of clamping stroke on pin length l1 after installation.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections, with additional clamping capacity of up to 10mm stroke.
For lanyards & retaining cables see part no.33250. Easy install locating bushes available see part no.33248.
*Shearing resistance similar to DIN 50141.