Price & Availability | Order No. | Type | d1 | l1 | d2 -0.07 |
d3 | d4 | Weight g |
l2 | l3 | l4 | Locating thread | Temp. resistance min. °C |
Temp. resistance max. °C |
Torque to max. Nm |
Shearing resistance two-shear min. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33331.W0102 | Steel | M 8 | 10 | 6.62 | 40 | 21.6 | 40 | 23.8 | 58.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 | |||||||||||||||||||||||||||||||||||||
£ 102.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0104 | Steel | M 8 | 20 | 6.62 | 40 | 21.6 | 42 | 33.8 | 68.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 | |||||||||||||||||||||||||||||||||||||
£ 103.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0106 | Steel | M 8 | 30 | 6.62 | 40 | 21.6 | 45 | 43.8 | 78.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 | |||||||||||||||||||||||||||||||||||||
£ 104.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0202 | Steel | M10 | 10 | 8.35 | 40 | 21.6 | 44 | 26.0 | 60.6 | 10 | M10 | -30 | 80 | 5 | 20.6 | |||||||||||||||||||||||||||||||||||||
£ 106.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0204 | Steel | M10 | 20 | 8.35 | 40 | 21.6 | 48 | 36.0 | 70.6 | 10 | M10 | -30 | 80 | 5 | 20.6 | |||||||||||||||||||||||||||||||||||||
£ 107.65 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0206 | Steel | M10 | 30 | 8.35 | 40 | 21.6 | 52 | 46.0 | 80.6 | 10 | M10 | -30 | 80 | 5 | 20.6 | |||||||||||||||||||||||||||||||||||||
£ 108.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0303 | Steel | M12 | 15 | 10.07 | 40 | 21.6 | 53 | 34.0 | 68.6 | 12 | M12 | -30 | 80 | 5 | 30.4 | |||||||||||||||||||||||||||||||||||||
£ 110.35 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0306 | Steel | M12 | 30 | 10.07 | 40 | 21.6 | 62 | 49.0 | 83.6 | 12 | M12 | -30 | 80 | 5 | 30.4 | |||||||||||||||||||||||||||||||||||||
£ 111.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0310 | Steel | M12 | 50 | 10.07 | 40 | 21.6 | 74 | 69.0 | 103.6 | 12 | M12 | -30 | 80 | 5 | 30.4 | |||||||||||||||||||||||||||||||||||||
£ 112.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0503 | Steel | M16 | 15 | 13.80 | 40 | 21.6 | 70 | 34.0 | 68.6 | 12 | M16 | -30 | 80 | 5 | 62.9 | |||||||||||||||||||||||||||||||||||||
£ 124.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0506 | Steel | M16 | 30 | 13.80 | 40 | 21.6 | 87 | 49.0 | 83.6 | 12 | M16 | -30 | 80 | 5 | 62.9 | |||||||||||||||||||||||||||||||||||||
£ 125.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W0510 | Steel | M16 | 50 | 13.80 | 40 | 21.6 | 109 | 69.0 | 103.6 | 12 | M16 | -30 | 80 | 5 | 62.9 | |||||||||||||||||||||||||||||||||||||
£ 127.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1102 | Stainless Steel | M 8 | 10 | 6.62 | 40 | 21.6 | 40 | 23.8 | 58.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 | |||||||||||||||||||||||||||||||||||||
£ 117.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1104 | Stainless Steel | M 8 | 20 | 6.62 | 40 | 21.6 | 42 | 33.8 | 68.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 | |||||||||||||||||||||||||||||||||||||
£ 119.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1106 | Stainless Steel | M 8 | 30 | 6.62 | 40 | 21.6 | 45 | 43.8 | 78.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 | |||||||||||||||||||||||||||||||||||||
£ 121.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1202 | Stainless Steel | M10 | 10 | 8.35 | 40 | 21.6 | 44 | 26.0 | 60.6 | 10 | M10 | -30 | 80 | 5 | 27.1 | |||||||||||||||||||||||||||||||||||||
£ 125.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1204 | Stainless Steel | M10 | 20 | 8.35 | 40 | 21.6 | 48 | 36.0 | 70.6 | 10 | M10 | -30 | 80 | 5 | 27.1 | |||||||||||||||||||||||||||||||||||||
£ 128.73 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1206 | Stainless Steel | M10 | 30 | 8.35 | 40 | 21.6 | 52 | 46.0 | 80.6 | 10 | M10 | -30 | 80 | 5 | 27.1 | |||||||||||||||||||||||||||||||||||||
£ 131.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1303 | Stainless Steel | M12 | 15 | 10.07 | 40 | 21.6 | 53 | 34.0 | 68.6 | 12 | M12 | -30 | 80 | 5 | 40.0 | |||||||||||||||||||||||||||||||||||||
£ 137.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1306 | Stainless Steel | M12 | 30 | 10.07 | 40 | 21.6 | 62 | 49.0 | 83.6 | 12 | M12 | -30 | 80 | 5 | 40.0 | |||||||||||||||||||||||||||||||||||||
£ 139.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1310 | Stainless Steel | M12 | 50 | 10.07 | 40 | 21.6 | 74 | 69.0 | 103.6 | 12 | M12 | -30 | 80 | 5 | 40.0 | |||||||||||||||||||||||||||||||||||||
£ 142.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1503 | Stainless Steel | M16 | 15 | 13.80 | 40 | 21.6 | 70 | 34.0 | 68.6 | 12 | M16 | -30 | 80 | 5 | 82.7 | |||||||||||||||||||||||||||||||||||||
£ 165.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1506 | Stainless Steel | M16 | 30 | 13.80 | 40 | 21.6 | 87 | 49.0 | 83.6 | 12 | M16 | -30 | 80 | 5 | 82.7 | |||||||||||||||||||||||||||||||||||||
£ 168.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
33331.W1510 | Stainless Steel | M16 | 50 | 13.80 | 40 | 21.6 | 109 | 69.0 | 103.6 | 12 | M16 | -30 | 80 | 5 | 82.7 | |||||||||||||||||||||||||||||||||||||
£ 170.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | d1 | l1 | d2 -0.07 |
d3 | d4 | Weight g |
l2 | l3 | l4 | Locating thread | Temp. resistance min. °C |
Temp. resistance max. °C |
Torque to max. Nm |
Shearing resistance two-shear min. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33331.W0102 | Steel | M 8 | 10 | 6.62 | 40 | 21.6 | 40 | 23.8 | 58.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 |
33331.W0104 | Steel | M 8 | 20 | 6.62 | 40 | 21.6 | 42 | 33.8 | 68.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 |
33331.W0106 | Steel | M 8 | 30 | 6.62 | 40 | 21.6 | 45 | 43.8 | 78.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 |
33331.W0202 | Steel | M10 | 10 | 8.35 | 40 | 21.6 | 44 | 26.0 | 60.6 | 10 | M10 | -30 | 80 | 5 | 20.6 |
33331.W0204 | Steel | M10 | 20 | 8.35 | 40 | 21.6 | 48 | 36.0 | 70.6 | 10 | M10 | -30 | 80 | 5 | 20.6 |
33331.W0206 | Steel | M10 | 30 | 8.35 | 40 | 21.6 | 52 | 46.0 | 80.6 | 10 | M10 | -30 | 80 | 5 | 20.6 |
33331.W0303 | Steel | M12 | 15 | 10.07 | 40 | 21.6 | 53 | 34.0 | 68.6 | 12 | M12 | -30 | 80 | 5 | 30.4 |
33331.W0306 | Steel | M12 | 30 | 10.07 | 40 | 21.6 | 62 | 49.0 | 83.6 | 12 | M12 | -30 | 80 | 5 | 30.4 |
33331.W0310 | Steel | M12 | 50 | 10.07 | 40 | 21.6 | 74 | 69.0 | 103.6 | 12 | M12 | -30 | 80 | 5 | 30.4 |
33331.W0503 | Steel | M16 | 15 | 13.80 | 40 | 21.6 | 70 | 34.0 | 68.6 | 12 | M16 | -30 | 80 | 5 | 62.9 |
33331.W0506 | Steel | M16 | 30 | 13.80 | 40 | 21.6 | 87 | 49.0 | 83.6 | 12 | M16 | -30 | 80 | 5 | 62.9 |
33331.W0510 | Steel | M16 | 50 | 13.80 | 40 | 21.6 | 109 | 69.0 | 103.6 | 12 | M16 | -30 | 80 | 5 | 62.9 |
33331.W1102 | Stainless Steel | M 8 | 10 | 6.62 | 40 | 21.6 | 40 | 23.8 | 58.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 |
33331.W1104 | Stainless Steel | M 8 | 20 | 6.62 | 40 | 21.6 | 42 | 33.8 | 68.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 |
33331.W1106 | Stainless Steel | M 8 | 30 | 6.62 | 40 | 21.6 | 45 | 43.8 | 78.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 |
33331.W1202 | Stainless Steel | M10 | 10 | 8.35 | 40 | 21.6 | 44 | 26.0 | 60.6 | 10 | M10 | -30 | 80 | 5 | 27.1 |
33331.W1204 | Stainless Steel | M10 | 20 | 8.35 | 40 | 21.6 | 48 | 36.0 | 70.6 | 10 | M10 | -30 | 80 | 5 | 27.1 |
33331.W1206 | Stainless Steel | M10 | 30 | 8.35 | 40 | 21.6 | 52 | 46.0 | 80.6 | 10 | M10 | -30 | 80 | 5 | 27.1 |
33331.W1303 | Stainless Steel | M12 | 15 | 10.07 | 40 | 21.6 | 53 | 34.0 | 68.6 | 12 | M12 | -30 | 80 | 5 | 40.0 |
33331.W1306 | Stainless Steel | M12 | 30 | 10.07 | 40 | 21.6 | 62 | 49.0 | 83.6 | 12 | M12 | -30 | 80 | 5 | 40.0 |
33331.W1310 | Stainless Steel | M12 | 50 | 10.07 | 40 | 21.6 | 74 | 69.0 | 103.6 | 12 | M12 | -30 | 80 | 5 | 40.0 |
33331.W1503 | Stainless Steel | M16 | 15 | 13.80 | 40 | 21.6 | 70 | 34.0 | 68.6 | 12 | M16 | -30 | 80 | 5 | 82.7 |
33331.W1506 | Stainless Steel | M16 | 30 | 13.80 | 40 | 21.6 | 87 | 49.0 | 83.6 | 12 | M16 | -30 | 80 | 5 | 82.7 |
33331.W1510 | Stainless Steel | M16 | 50 | 13.80 | 40 | 21.6 | 109 | 69.0 | 103.6 | 12 | M16 | -30 | 80 | 5 | 82.7 |
Pin: Free cutting steel, manganese phosphated or stainless steel 1.4305 (AISI 303).
Handle: Thermoplastic PA 6, black similar to RAL 9005
Press button: Aluminium, orange, anodised.
Threaded element: stainless steel 1.4542 (AISI 630), precipitation-hardened.
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
To suit metric course threads. The threaded lock pin can be quickly inserted into a threaded hole, and further tightened up to indicated max. torque reducing both assembly and disassembly times.
For suitable lanyards see part no. 33268. Lanyards can be used to prevent accidental loss of pin from application.