Price & Availability | CAD | Order No. | Type | d1 | d2 | d3 | l1 ≈ |
l2 | l3 min. |
l4 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32491.W0006 | W/o Rest Position - Spring Back | 6 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 29.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0007 | W/o Rest Position - Spring Back | 8 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 30.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0009 | W/o Rest Position - Spring Back | 10 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 27.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0356 | With Rest Position | 6 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 26.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0357 | With Rest Position | 8 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 26.11 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0359 | With Rest Position | 10 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 27.61 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0456 | With Safety Rest Position | 6 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 26.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0457 | With Safety Rest Position | 8 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 30.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
32491.W0459 | With Safety Rest Position | 10 | M16x1,5 | 16 | 51 | 8 | 35 | 32 | 6.5 | 20 | ||||||||||||||||||||||||||||||||
£ 26.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel zinc plated, blue passivated.
Pin: stainless steel 1.4305 (AISI 303).
Grip/Lever: thermoplastic, black.
At start position locking pin is protruding, when lever is actuated locking pin retracts.
The lever can be turned anti-clockwise by 90° or 120°, over a cam guide, to retract the pin.
Three different types available;
1)without rest position- sprung loaded pin which springs back to start position whenever released.
2) with rest position- pin held in retracted position via indexed notch on cam.
3) with safety rest position- pin held in retracted position via deep notch, to avoid accidental actuation, lever must first be pulled out of notch prior to release.
Lock nuts sold separately. See products 65690 and 65692
Spring Loads* = statistical average.