Index Plunger Cam
protruding at start
Price & Availability | CAD | Order No. | Type | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | s | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Tightening torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32555.W0105 | Locking | 4 | M 6x1,00 | 2.3 | 41.5 | 20.0 | 17.0 | 12.0 | 15.5 | 9.5 | 6 | 3.0 | 10.0 | 1.6 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 12.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32555.W0110 | Locking | 5 | M 8x1,25 | 3.0 | 54.0 | 27.0 | 24.0 | 15.0 | 19.2 | 12.0 | 8 | 3.5 | 13.5 | 4.5 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 11.97 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32555.W0115 | Locking | 6 | M10x1,50 | 3.5 | 65.0 | 33.5 | 30.0 | 17.5 | 22.9 | 14.0 | 10 | 4.0 | 16.0 | 10.0 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 13.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32555.W0120 | Locking | 8 | M12x1,75 | 4.7 | 73.0 | 31.8 | 28.0 | 22.2 | 31.2 | 19.0 | 12 | 4.0 | 22.0 | 13.0 | 55 | ||||||||||||||||||||||||||||||||||||||
£ 14.40 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32555.W0125 | Locking | 10 | M16x2,00 | 4.7 | 102.5 | 50.5 | 44.5 | 27.0 | 32.7 | 25.0 | 16 | 4.0 | 23.0 | 42.0 | 103 | ||||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: free cutting steel, zinc plated.
Pin: steel, galvanised.
Lever: steel, galvanised.
Pull back and turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
For applications where high precision is not requried.
Coarse thread.
Temperature resistance up to 250ºC
Lock nuts sold separately. See product 65690.
Spring loads* = statistical average.