Units | Price/unit after discount | Applied Discount |
1 | £ 7.42 | 0% |
10 | £ 6.68 | 10% |
20 | £ 6.31 | 15% |
50 | £ 5.94 | 20% |
100 | £ 5.57 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.42 | 0% |
10 | £ 6.68 | 10% |
20 | £ 6.31 | 15% |
50 | £ 5.94 | 20% |
100 | £ 5.57 | 25% |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AIAI 303).
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integral mounting flange simplifies installation of index plunger on horizontal surfaces.
Temperature resistance from -30°C up to +80°C.
Grip non-removable.
Spring loads * = statistical average.