Units | Price/unit after discount | Applied Discount |
1 | £ 20.50 | 0% |
5 | £ 18.45 | 10% |
10 | £ 17.43 | 15% |
20 | £ 15.38 | 25% |
50 | £ 13.33 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 20.50 | 0% |
5 | £ 18.45 | 10% |
10 | £ 17.43 | 15% |
20 | £ 15.38 | 25% |
50 | £ 13.33 | 35% |
Free Cutting Steel Type-
Body: die cast zinc, galvanised.
Pin: steel, hardened.
Grip: thermoplastic PA6, black
Stainless Steel Type-
Body: die-cast zinc, galvanised.
Pin: stainless steel, 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integeral mounting flange simplifies installation on flat surfaces.
Pin does not fully retract in all cases - note dimension 's' the stroke of the pin, i.e. the amount by which the pin retracts when actuated.
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads * = statistical average.