Index Plunger
simple, with pull-ring
Units | Price/unit after discount | Applied Discount |
1 | £ 8.62 | 0% |
10 | £ 7.76 | 10% |
20 | £ 7.33 | 15% |
50 | £ 6.90 | 20% |
100 | £ 6.47 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 8.62 | 0% |
10 | £ 7.76 | 10% |
20 | £ 7.33 | 15% |
50 | £ 6.90 | 20% |
100 | £ 6.47 | 25% |
Body: free cutting steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Pull Ring: stainless steel 1.4310 (AISI 301).
For applications where high precision is not required.
Coarse thread.
Temperature resistance up to 250ºC
Lock nuts sold separately. See product 65690.
Spring loads * = statistical average