Units | Price/unit after discount | Applied Discount |
1 | £ 4.74 | 0% |
10 | £ 4.27 | 10% |
20 | £ 4.03 | 15% |
50 | £ 3.79 | 20% |
100 | £ 3.32 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.74 | 0% |
10 | £ 4.27 | 10% |
20 | £ 4.03 | 15% |
50 | £ 3.79 | 20% |
100 | £ 3.32 | 30% |
Body: steel, nickel plated.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Pin 33930 is for use inconjunction with one-touch fasteners, ball clamping; 33934 and 33936. Suitable for panels/enclosures of 6 to 20 mm thickness. Requires an M 6 thread, 6mm deep for installation into blind hole. See technical pages for further information.