Units | Price/unit after discount | Applied Discount |
1 | £ 62.50 | 0% |
10 | £ 56.25 | 10% |
20 | £ 53.13 | 15% |
50 | £ 50.00 | 20% |
100 | £ 43.75 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 62.50 | 0% |
10 | £ 56.25 | 10% |
20 | £ 53.13 | 15% |
50 | £ 50.00 | 20% |
100 | £ 43.75 | 30% |
Body: stainless steel.
Button: stainless steel, nickel plated.
Ball & coil ring: stainless steel.
O-Ring: fluororubber.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 180°C.
Suitable for panels/enclosures of 6 to 10mm thickness.
For locating bushes see part no. 33920.
Actuation:
push button: unlock (to pass pin through panels)
release button: lock to securely fasten.