Price & Availability | CAD | Order No. | For slot width | Handle | Slot depth min. |
d1 | h1 | h2 | h3 | h4 | Weight g |
l1 | l2 | w1 | w2 0|-0.05 |
w3 | Static load max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33970.W0103 | 10 | Plastic, Orange | 3 | 5.5 | 3 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 61.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33970.W0106 | 10 | Plastic, Orange | 6 | 5.5 | 6 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 61.31 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33970.W1103 | 10 | Plastic, Black | 3 | 5.5 | 3 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 61.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33970.W1106 | 10 | Plastic, Black | 6 | 5.5 | 6 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 61.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33970.W2103 | 10 | Stainless | 3 | 5.5 | 3 | 10 | 24 | 4.5 | 95 | 50 | 40 | 30 | 10 | 28 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 68.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33970.W2106 | 10 | Stainless | 6 | 5.5 | 6 | 10 | 24 | 4.5 | 95 | 50 | 40 | 30 | 10 | 28 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 68.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | For slot width | Handle | Slot depth min. |
d1 | h1 | h2 | h3 | h4 | Weight g |
l1 | l2 | w1 | w2 0|-0.05 |
w3 | Static load max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33970.W0103 | 10 | Plastic, Orange | 3 | 5.5 | 3 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 |
33970.W0106 | 10 | Plastic, Orange | 6 | 5.5 | 6 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 |
33970.W1103 | 10 | Plastic, Black | 3 | 5.5 | 3 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 |
33970.W1106 | 10 | Plastic, Black | 6 | 5.5 | 6 | 10 | 24 | 4.5 | 80 | 50 | 40 | 30 | 10 | 28 | 500 |
33970.W2103 | 10 | Stainless | 3 | 5.5 | 3 | 10 | 24 | 4.5 | 95 | 50 | 40 | 30 | 10 | 28 | 500 |
33970.W2106 | 10 | Stainless | 6 | 5.5 | 6 | 10 | 24 | 4.5 | 95 | 50 | 40 | 30 | 10 | 28 | 500 |
Body: die-cast zinc, chrome plated.
Grip: polyamide plastic (black or orange), or stainless steel SUS304.
Clamping shaft/wedge: stainless steel.
Ball plunger: polyacetal.
Sliding clamps are ideal for the quick positioning, locking, releasing and re-positioning of sliding bars in many applications. When additionally used with a scale plate (see part no. 33975, 33976 and 33977), the reading line on the sliding clamp enables quick, easy and accurate alignment.
The sliding clamp is mounted, for greater stability, in a fixed position in an assembly. With the clamp set to its off position the sliding bar (not supplied) can be moved left or right, with two spring loaded ball plungers provide for free movement of bar.
Once in its desired position the sliding bar can be locked in place, through a 90 degree turn of the sliding clamp's handle which engages the clamp's clamping shaft/wedge.
Please see technical diagram below for recommended machining details for your sliding bar (not supplied). Riser plates can be used to provide clearance between sliding bar and mounting surface to improve free running of sliding bar, see part no. 33971.
Temperature resistance up to 90°C.
Max. static load up to 500N - please refer to performance graph below.
Sliding clamps are suited only to straight linear movement of sliding bar (not supplied), and do not tolerate any other applied loads.
Displacement of sliding bar, through repetitive use, will increase if excessive shock or vibration is present. Do not use sliding clamp in vertical applications where vibration is present.
Displacement will also increase with adhesion or immersion of oil or other foreign substances.
Ensure sliding bar is not bent nor warped as this may cause the sliding bar to slip even when sliding clamp is in its on position.