Units | Price/unit after discount | Applied Discount |
1 | £ 2.53 | 0% |
10 | £ 2.28 | 10% |
20 | £ 2.15 | 15% |
50 | £ 2.02 | 20% |
100 | £ 1.77 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.53 | 0% |
10 | £ 2.28 | 10% |
20 | £ 2.15 | 15% |
50 | £ 2.02 | 20% |
100 | £ 1.77 | 30% |
Aluminium, with etched graduation/markings.
For use with sliding clamps 33970, 33972 and 33973. Markings are for indicative purposes, and are not intended for precise measurement.
Adhesive mounting type: ensure receiving surface is clean and dirt free (features outline of screw hole location, not drilled).
Screw mounting type: holes drilled to 3,5mm dia.
When selecting scale plate consider;
- direction scale reads (left to right, right to left or from centre).
- position of scale relative to number valves (above, below or both).