Units | Price/unit after discount | Applied Discount |
1 | £ 27.17 | 0% |
20 | £ 24.45 | 10% |
50 | £ 23.09 | 15% |
100 | £ 20.38 | 25% |
500 | £ 17.66 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 27.17 | 0% |
20 | £ 24.45 | 10% |
50 | £ 23.09 | 15% |
100 | £ 20.38 | 25% |
500 | £ 17.66 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, hardened, blackened, or thermoplastic POM, white.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), or thermoplastic POM, white.
Spring: stainless steel.
These spring plungers may be used for location, for applying pressure or lifting off.
Temperature range: all steel or stainless, up to 250ºC.
Steel or stainless with thermoplastic pin, -30ºC to +50ºC.
Spring load * = statistical average value.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
These spring plungers can be assembled by use of a hexagon key at the rear, or from the front with special slotted screwdrivers, see 32200.W0803 to .W0824.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.