Price & Availability | CAD | Order No. | Spring load | Finish | d1 | d2 | l | n | s | Spring load F1 ≈ N |
Spring load F2 ≈ N |
t | A/F | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32220.W0048 | Normal | All Steel | M 8 | 3.8 | 26 | 1.5 | 3.0 | 9 | 24 | 1.4 | 2.5 | 6.9 | ||||||||||||||||||||||||||||||||||||||
£ 9.87 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0050 | Normal | All Steel | M10 | 4.0 | 28 | 1.5 | 3.5 | 15 | 30 | 1.4 | 3.0 | 11.0 | ||||||||||||||||||||||||||||||||||||||
£ 11.01 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0052 | Normal | All Steel | M12 | 6.0 | 35 | 2.7 | 4.0 | 24 | 50 | 2.0 | 4.0 | 20.0 | ||||||||||||||||||||||||||||||||||||||
£ 14.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0056 | Normal | All Steel | M16 | 7.5 | 40 | 3.2 | 5.0 | 36 | 58 | 2.5 | 5.0 | 43.0 | ||||||||||||||||||||||||||||||||||||||
£ 22.79 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0148 | Increased | All Steel | M 8 | 3.8 | 26 | 1.5 | 3.0 | 17 | 39 | 1.4 | 2.5 | 6.6 | ||||||||||||||||||||||||||||||||||||||
£ 10.91 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0150 | Increased | All Steel | M10 | 4.0 | 28 | 1.5 | 3.5 | 22 | 43 | 1.4 | 3.0 | 12.0 | ||||||||||||||||||||||||||||||||||||||
£ 12.49 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0152 | Increased | All Steel | M12 | 6.0 | 35 | 2.7 | 4.0 | 40 | 80 | 2.0 | 4.0 | 20.0 | ||||||||||||||||||||||||||||||||||||||
£ 16.12 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0156 | Increased | All Steel | M16 | 7.5 | 40 | 3.2 | 5.0 | 44 | 113 | 2.5 | 5.0 | 45.0 | ||||||||||||||||||||||||||||||||||||||
£ 24.66 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0448 | Normal | All Stainless | M 8 | 3.8 | 26 | 1.5 | 3.0 | 9 | 24 | 1.4 | 2.5 | 7.2 | ||||||||||||||||||||||||||||||||||||||
£ 15.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0450 | Normal | All Stainless | M10 | 4.0 | 28 | 1.5 | 3.5 | 15 | 30 | 1.4 | 3.0 | 12.0 | ||||||||||||||||||||||||||||||||||||||
£ 16.01 per unit (click for quantity discounts)
Ready to despatch 59 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0452 | Normal | All Stainless | M12 | 6.0 | 35 | 2.7 | 4.0 | 24 | 50 | 2.0 | 4.0 | 20.0 | ||||||||||||||||||||||||||||||||||||||
£ 21.42 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32220.W0456 | Normal | All Stainless | M16 | 7.5 | 40 | 3.2 | 5.0 | 36 | 58 | 2.5 | 5.0 | 44.0 | ||||||||||||||||||||||||||||||||||||||
£ 35.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, blackened.
Spring: stainless steel. Seal NBR plastic.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Spring: stainless steel.
Seal: NBR plastic.
These spring plungers may be used for location, for applying pressure or lifting off. Incorporation of a seal into the design prevents liquid penetrating into the spring plunger. Temperature range -30°C to +80°C. Spring load * = statistical average value.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Please note these items vary in dimension l, spring load and temperature range in comparison to no-sealed item 32200. Spring plungers can be assembled by use of a hexagon key at the rear, or from the front with special slotted screwdrivers, see 32200.W0808 to .W0816.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.