Units | Price/unit after discount | Applied Discount |
1 | £ 16.01 | 0% |
20 | £ 14.41 | 10% |
50 | £ 13.61 | 15% |
100 | £ 12.01 | 25% |
500 | £ 10.41 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 16.01 | 0% |
20 | £ 14.41 | 10% |
50 | £ 13.61 | 15% |
100 | £ 12.01 | 25% |
500 | £ 10.41 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, blackened.
Spring: stainless steel. Seal NBR plastic.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Spring: stainless steel.
Seal: NBR plastic.
These spring plungers may be used for location, for applying pressure or lifting off. Incorporation of a seal into the design prevents liquid penetrating into the spring plunger. Temperature range -30°C to +80°C. Spring load * = statistical average value.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Please note these items vary in dimension l, spring load and temperature range in comparison to no-sealed item 32200. Spring plungers can be assembled by use of a hexagon key at the rear, or from the front with special slotted screwdrivers, see 32200.W0808 to .W0816.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.