Units | Price/unit after discount | Applied Discount |
1 | £ 3.48 | 0% |
50 | £ 2.96 | 15% |
100 | £ 2.78 | 20% |
200 | £ 2.61 | 25% |
500 | £ 2.44 | 30% |
1000 | £ 2.26 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.48 | 0% |
50 | £ 2.96 | 15% |
100 | £ 2.78 | 20% |
200 | £ 2.61 | 25% |
500 | £ 2.44 | 30% |
1000 | £ 2.26 | 35% |
Stainless steel (AISI 303, 1.4305).
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (AISI 316, 1.440), brass.
Select the retainer flange to suit thread of the captive screw and the thickness of the panel to be retained.
Drill and countersink hole in the panel and use the ball bearing supplied to spread the flange into the countersunk hole.
The captive screw is then screwed into the flange and the screw is retained to the panel.
Mounting hole diameter to H9 clearance.
Countersunk d6 to 90°.