Clamp Cleats
Units | Price/unit after discount | Applied Discount |
1 | £ 4.90 | 0% |
20 | £ 4.17 | 15% |
50 | £ 3.68 | 25% |
100 | £ 3.19 | 35% |
200 | £ 2.94 | 40% |
500 | £ 2.45 | 50% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.90 | 0% |
20 | £ 4.17 | 15% |
50 | £ 3.68 | 25% |
100 | £ 3.19 | 35% |
200 | £ 2.94 | 40% |
500 | £ 2.45 | 50% |
Stainless steel (A4, AISI316, DIN 1.4401), with nylon insert.
Supplied with A2 (AISI303) stainless steel screw (screws not supplied with P1092.019, .020, or .026).
Quick release, faster clamping and self-locking.
Bolt circle: use the larger of the following two bolt circles:
add 6,86 to max. flange diameter or add 10,16 to max. groove base diameter.