Clamp Cleats
Price & Availability | CAD | Order No. | h1 ±6,08 |
d1 | h2 ±0,08 |
h3 | h4 | l1 +0|-0.8 |
w1 | w2 +0|-0.15 |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36560.W0006 | 0.79 | M3 | 1.02 | 1.80 | 1.73 | 8.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0007 | 1.57 | M3 | 1.02 | 2.59 | 1.73 | 8.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0008 | 1.58 | M3 | 1.27 | 2.84 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.93 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0009 | 1.57 | M3 | 1.60 | 3.18 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0010 | 1.98 | M3 | 1.60 | 3.58 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0011 | 2.36 | M3 | 1.02 | 3.38 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.79 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0012 | 2.36 | M3 | 1.27 | 3.63 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
36560.W0013 | 2.36 | M3 | 1.60 | 3.96 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.93 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0014 | 3.18 | M3 | 1.27 | 4.45 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.45 per unit (click for quantity discounts)
Ready to despatch 190 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0015 | 3.96 | M3 | 1.02 | 4.98 | 1.73 | 10.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0016 | 5.72 | M3 | 1.60 | 7.32 | 1.73 | 12.0 | 9.90 | 3.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
36560.W0017 | 6.35 | M3 | 1.60 | 7.92 | 1.73 | 16.0 | 9.90 | 3.18 |
Stainless steel (A4, AISI316, DIN 1.4401), with nylon insert.
Supplied with A2 (AISI303) stainless steel screw (screws not supplied with P1092.019, .020, or .026).
Quick release, faster clamping and self-locking.
Bolt circle: use the larger of the following two bolt circles:
add 6,86 to max. flange diameter or add 10,16 to max. groove base diameter.