Clamp Cleats
Units | Price/unit after discount | Applied Discount |
1 | £ 9.27 | 0% |
20 | £ 7.88 | 15% |
50 | £ 6.95 | 25% |
100 | £ 6.03 | 35% |
200 | £ 5.56 | 40% |
500 | £ 4.64 | 50% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.27 | 0% |
20 | £ 7.88 | 15% |
50 | £ 6.95 | 25% |
100 | £ 6.03 | 35% |
200 | £ 5.56 | 40% |
500 | £ 4.64 | 50% |
Stainless steel DIN 1,4305 (AISI 303) or aluminium 2024.
Quick release, faster clamping and self-locking.
Bolt circle: use the larger of the following two bolt circles:
add 6,86 to max. flange diameter OR add 10,16 to max. groove base diameter.