Base Plate
rectangle
Price & Availability | Order No. | w1 x l1 | w2 ±0.2 |
w3 ±0.02 |
l2 ±0.2 |
l3 ±0.02 |
l4 | l5 | l6 | h1 ±0.013 |
d1 | d2 | Number of T-slots | Weight kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19584.W0300 | 400x500 | 100 | 60 | 200 | 40 | 50 | 70 | 310 | 150 | 12 | 20 | 5x7 | 77 | |
19584.W0500 | 500x630 | 200 | 40 | 200 | 35 | 60 | 70 | 340 | 200 | 12 | 20 | 7x9 | 120 |
High tensile tool steel.