Units | Price/unit after discount | Applied Discount |
1 | £ 2.37 | 0% |
2 | £ 2.13 | 10% |
3 | £ 2.01 | 15% |
5 | £ 1.90 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.37 | 0% |
2 | £ 2.13 | 10% |
3 | £ 2.01 | 15% |
5 | £ 1.90 | 20% |
Use as a quick fixture palletising system - blank pallets available, see part no. 19710.W0325.
Mount to grid plate or T-slot table with clamps provided.
Operates from 70-100 psi shop air, no need for vacuum pumps and coolant traps.
Will accept the standard 19730.W0150 vacuum pallet, increasing your vacuum platform to over 360mm x 315mm.
Remove 12mm pins for grinding/machining thin material, use set screws to locate and aid in holding force.
Clamp in a vice to reduce setup time.
Set includes everything necessary to get your 19710 running within minutes of opening the box - excludes regulator.