Units | Price/unit after discount | Applied Discount |
1 | £ 365.97 | 0% |
2 | £ 329.37 | 10% |
3 | £ 311.07 | 15% |
5 | £ 292.78 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 365.97 | 0% |
2 | £ 329.37 | 10% |
3 | £ 311.07 | 15% |
5 | £ 292.78 | 20% |
Can be used as a traditional vacuum system and for a rapid fixture change system.
For vacuum application use the standard vacuum grid pallet or use with the blank pallets machined to suit custom parts. Alternatively, use as a quick fixture change system.
Pallets can be swapped in 30 seconds or less. Load pallets while machining to maximise productivity. Easy to install and set up. Virtually maintenance free - reliable and easy to use. Flexible pallet design.
No pumps - use standard shop air. Air supply requirements 70-100 psi. Low pressure safety switch, vacuum indicator, hardened locator pins all included.
Vacuum pallet 19730.W0150 is machined with cross slots to receive vacuum sealing gasket and machined with M 6 holes for fixing of stops such as sliding stop 12042.W0200.
Spare parts readily available, please see replacement parts page.