8 Station Vice
double to single station vice
Price & Availability | Order No. | For vice size | l1 | d1 +0.0000|-0.0002 |
d2 | d3 | l2 | l3 | w1 +0.000|-0.005 |
w2 |
---|---|---|---|---|---|---|---|---|---|---|
19772.W0004 | 4 " | 3.000 | 2.750 | 19.672 | 5/16-18 | 2.750 | 0.469 | 2.875 | 2.207 | |
£ 1,016.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||
19772.W0006 | 6 " | 3.125 | 3.375 | 19.672 | 3/8-16 | 2.875 | 0.593 | 3.500 | 2.726 | |
£ 1,279.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||
19772.W0008 | 8 " | 3.250 | 5.125 | 19.672 | 1/2-13 | 3.000 | 0.718 | 5.250 | 4.187 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Works in conjunction with support bracket 19771 and adapter plate 19770 for lasting precision to 0,001" total indicator reading (T.I.R.).
All dimensions are in inches.