6" Single Station Parlec Vice
machinable jaws
Price & Availability | Order No. | Vice size | Set contents | Clamping pressure max. lb |
Jaw capacity | h1 ±0.0005 |
l1 | w1 +0.000|-0.002 |
h2 | h3 | d1 | d2 | d3 | l2 | l3 ±0.001 |
l4 | w2 ±0.03 |
w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19756.W0004 | 4" | Vice - 1 x 19752.W0004, Carrier jaws - 1 x 19796.W0403, Hard jaws - 1 x 19892.W0401 |
6000 | 3,00 to 16,00 | 2.50 | 16.0 | 4 | 0.375 | 0.50 | 0.501 | 0.56 | 5/16-18 | 9 | 10 | 0.190 | 3 | 3 | |
£ 3,055.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||
19756.W0006 | 6" | Vice - 1 x 19752.W0006, Carrier jaws - 1 x 19796.W0603, Hard jaws - 1 x 19892.W0601 |
12000 | 4,00 to 20,50 | 3.25 | 20.5 | 6 | 0.562 | 0.75 | 0.501 | 0.63 | 3/8-16 | 12 | 10 | 0.250 | 5 | 4 | |
£ 4,046.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||
19756.W0008 | 8" | Vice - 1 x 19752.W0008, Carrier jaws - 1 x 19796.W0803, Hard jaws - 1 x 19892.W0801 |
16000 | 6,00 to 28,50 | 4.00 | 28.5 | 8 | 0.652 | 0.75 | 0.751 | 0.90 | 1/2-13 | 16 | 14 | 0.312 | 6 | 6 | |
£ 11,021.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Order No. | Vice size | Set contents | Clamping pressure max. lb |
Jaw capacity | h1 ±0.0005 |
l1 | w1 +0.000|-0.002 |
h2 | h3 | d1 | d2 | d3 | l2 | l3 ±0.001 |
l4 | w2 ±0.03 |
w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19756.W0004 | 4" | Vice - 1 x 19752.W0004, Carrier jaws - 1 x 19796.W0403, Hard jaws - 1 x 19892.W0401 |
6000 | 3,00 to 16,00 | 2.50 | 16.0 | 4 | 0.375 | 0.50 | 0.501 | 0.56 | 5/16-18 | 9 | 10 | 0.190 | 3 | 3 |
19756.W0006 | 6" | Vice - 1 x 19752.W0006, Carrier jaws - 1 x 19796.W0603, Hard jaws - 1 x 19892.W0601 |
12000 | 4,00 to 20,50 | 3.25 | 20.5 | 6 | 0.562 | 0.75 | 0.501 | 0.63 | 3/8-16 | 12 | 10 | 0.250 | 5 | 4 |
19756.W0008 | 8" | Vice - 1 x 19752.W0008, Carrier jaws - 1 x 19796.W0803, Hard jaws - 1 x 19892.W0801 |
16000 | 6,00 to 28,50 | 4.00 | 28.5 | 8 | 0.652 | 0.75 | 0.751 | 0.90 | 1/2-13 | 16 | 14 | 0.312 | 6 | 6 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Carrier jaws: aluminium.
Hard jaws: steel.
Replacement parts available.
Supplied with actuation handle, hex key and wrench.
All dimensions are in inches.