Price & Availability | CAD | Order No. | Type | Style | Clamping pressure max. lb |
h1 | l1 | w1 | h2 | h3 | h4 | h5 | Weight lb |
l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w2 | w3 | w4 | w5 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19750.W0006 | Single Station | Machinable Jaws | 8200 | 4.625 | 19.376 | 6 | 1.5 | 1.5 | 0.96 | 1.53 | 81 | 17.206 | 5.7 | 9 | 4.85 | 2.04 | 2.17 | 0.73 | 0.7 | 8.77 | 8.29 | 3.875 | 3.87 | ||||||||||||||||||||||||||||||||||||||
£ 1,156.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Style | Clamping pressure max. lb |
h1 | l1 | w1 | h2 | h3 | h4 | h5 | Weight lb |
l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w2 | w3 | w4 | w5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19750.W0006 | Single Station | Machinable Jaws | 8200 | 4.625 | 19.376 | 6 | 1.5 | 1.5 | 0.96 | 1.53 | 81 | 17.206 | 5.7 | 9 | 4.85 | 2.04 | 2.17 | 0.73 | 0.7 | 8.77 | 8.29 | 3.875 | 3.87 |
Ductile iron.
Up to 8200 lbs of clamping force.
Base height matched to size 2,875" (73,025mm) ± 0,0005".
Repeatability within 0,001".
Hardened vice base and jaw plates.
Outside rail edges of the body are machined.
Sealed bearing system reduces clamping pressure and increases bearing life.
Stationary jaw has machined keyway for alignment of the vice and includes alignment rail for quick setups.
Footprint and distance from keyway to stationary jaw same as major competitor.
All dimensions are in inches.