Master Jaws
AccuSnap
Price & Availability | Order No. | For vice size | l1 | h1 | w1 | Set contents 1 each of a° |
---|---|---|---|---|---|---|
19818.W0040 | 4" | 4 | 1.24 | 0.118 | 20° 25° 30° 35° 40° 45° | |
£ 1,255.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
19818.W0060 | 6" | 6 | 1.74 | 0.118 | 20° 25° 30° 35° 40° 45° | |
£ 1,292.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
19818.W0080 | 8" | 8 | 2.23 | 0.118 | 20° 25° 30° 35° 40° 45° | |
£ 1,613.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Body: 80000 psi ductile cast iron.
For use with our AccuSnap master jaws.
All dimensions are in inches.