Talongrip Clamps
Price & Availability | CAD | Order No. | d1 | Grip height h2 | h1 | h3 | l1 | w1 | A/F | Qty/pack | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12034.W0050 | M 5 | 1,5 to 1,9 | 6.4 | 6.0 | 12.7 | 19.1 | 3 | 2 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 36.79 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
12034.W0075 | M 5 | 1,5 to 3,0 | 7.9 | 8.1 | 19.1 | 19.1 | 3 | 2 | 22 | ||||||||||||||||||||||||||||||||||||||
£ 41.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12034.W0100 | M 5 | 1,5 to 3,0 | 7.9 | 8.1 | 25.4 | 19.1 | 3 | 2 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 45.49 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12034.W0150 | M 8 | 1,5 to 5,6 | 12.7 | 6.0 | 25.4 | 25.4 | 5 | 1 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 38.93 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, hardened (HRc 52-54).
Typically used in conjunction with pitbull (part no. 12301) or Dynaforce (part no. 12010) clamps.
Allows aggressive clamping on as little as 1,5mm of material.
A further option includes an adaptor to suit 100mm and 150mm vices - see part no. 12035.