Price & Availability | CAD | Order No. | For vice size | Type | Jaw type | Vice jaw | Versagrip clamps | d1 | d2 | h1 | h2 | h3 | l1 | w1 | Number of holes | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12037.W0015 | 4"/6" | Vice jaw set | With holes | 2 off | 4 pc 12036.W0175 | 98.55 | 63.5 | 47.75 | 23.87 | 17.47 | 150 | 25.4 | 7 | 2460 | ||||||||||||||||||||||||||||||||||||||
£ 246.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12037.W0020 | 6" | Vice jaw set | With holes | 2 off | 4 pc 12036.W0175 | 98.55 | - | 47.75 | 23.87 | - | 200 | 25.4 | 9 | 3470 | ||||||||||||||||||||||||||||||||||||||
£ 266.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12037.W0115 | - | Vice jaw set | W/o holes | 2 off | 4 pc 12036.W0175 | - | - | 47.75 | - | - | 150 | 25.4 | 7 | 2780 | ||||||||||||||||||||||||||||||||||||||
£ 246.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12037.W0120 | - | Vice jaw set | W/o holes | 2 off | 4 pc 12036.W0175 | - | - | 47.75 | - | - | 200 | 25.4 | 9 | 3640 | ||||||||||||||||||||||||||||||||||||||
£ 266.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, hardened (52-54 HRc).
The Versagrip jaws increase the functionality of your 100 and 150mm vices. This is a simple bolt-on system that allows you to perform aggressive machining operations whilst clamping on as little as 1,5mm for irregular shaped parts.
Ideal for small batch sizes or when building a fixture is not economical.
Has penetrating teeth designed to bite into your workpiece to prevent lateral and horizontal movement. They will hold flame cut parts, castings and even parts with negative draft.
Set includes a pair of vice jaws, and four Versagrip clamps, part no. 12036.W0175.