Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 11.06 | 0% |
5 | £ 10.51 | 5% |
10 | £ 9.95 | 10% |
20 | £ 9.40 | 15% |
50 | £ 8.30 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.06 | 0% |
5 | £ 10.51 | 5% |
10 | £ 9.95 | 10% |
20 | £ 9.40 | 15% |
50 | £ 8.30 | 25% |
Body: acetal or brass.
Acetal Type:
Max. temperature: 70°C.
Max. pressure: 10 bar.
Brass Type:
Max. temperature: 150°C.
Max. pressure: 100 bar.
Connector only.
Fits both NPT and BSPT threads - allows you to use inch or metric fittings and nozzles.
Particularly useful for 20018 (turret jets) and 20032 (cap jets).