Coolant Nozzles
black eye
Price & Availability | CAD | Order No. | Type | d1 | d3 | l1 | Thread d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20035.W6140-A | Acetal | 14 | 6.4 | 9.7 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 12.91 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20035.W6150-A | Acetal | 15 | 6.4 | 10.9 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 17.46 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20035.W6220-A | Acetal | 22 | 6.4 | 18.8 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 13.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20035.W8630-A | Acetal | 5/8" | 6.4 | 11.9 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 18.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20035.W6140-B | Brass | 14 | 7/32" Hex. | 9.9 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 14.86 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20035.W6150-B | Brass | 15 | 7/32" Hex. | 11.4 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 20.26 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20035.W6220-B | Brass | 22 | 7/32" Hex. | 19.6 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 14.11 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20035.W8630-B | Brass | 5/8" | 7/32" Hex. | 12.5 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 19.74 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Acetal or brass.
Acetal Type:
Max. temperature: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Ball adapter only.
Can be used with our relevant threaded coolant nozzles.
Fits both NPT and BSPT threads - allows you to use inch or metric fittings and nozzles.
Particularly useful for 20018 (turret jets) and 20032 (cap jets).