Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 19.49 | 0% |
5 | £ 18.52 | 5% |
10 | £ 17.54 | 10% |
20 | £ 16.57 | 15% |
50 | £ 14.62 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 19.49 | 0% |
5 | £ 18.52 | 5% |
10 | £ 17.54 | 10% |
20 | £ 16.57 | 15% |
50 | £ 14.62 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Simply drill and ream hole (to nominal diameter -0, +0,05mm or -0, +0,002"inch) then press in the coolant nozzle until the body is flush.
Ideal for special tooling, CNC lathe tooling etc.