Units | Price/unit after discount | Applied Discount |
1 | £ 33.26 | 0% |
5 | £ 31.60 | 5% |
10 | £ 29.93 | 10% |
20 | £ 28.27 | 15% |
50 | £ 24.95 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 33.26 | 0% |
5 | £ 31.60 | 5% |
10 | £ 29.93 | 10% |
20 | £ 28.27 | 15% |
50 | £ 24.95 | 25% |
Body: stainless or brass.
Ball and tube: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Lower cost brass version.
Stainless steel version available when using cutting oils not compatible with brass.
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.