Coolant Nozzles
pressure max - angled
Units | Price/unit after discount | Applied Discount |
1 | £ 10.42 | 0% |
5 | £ 9.90 | 5% |
10 | £ 9.38 | 10% |
20 | £ 8.86 | 15% |
50 | £ 7.82 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 10.42 | 0% |
5 | £ 9.90 | 5% |
10 | £ 9.38 | 10% |
20 | £ 8.86 | 15% |
50 | £ 7.82 | 25% |
Ball: stainless steel.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
To be used with part no. 20108 as replacement units, or to provide a wider range of use with a single lock jet unit.