Coolant Nozzles
brass ball
Units | Price/unit after discount | Applied Discount |
1 | £ 20.80 | 0% |
5 | £ 19.76 | 5% |
10 | £ 18.72 | 10% |
20 | £ 17.68 | 15% |
50 | £ 15.60 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 20.80 | 0% |
5 | £ 19.76 | 5% |
10 | £ 18.72 | 10% |
20 | £ 17.68 | 15% |
50 | £ 15.60 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
These are conventional threaded brass ball nozzles, and can be used with extension tubes (20090 and 20092), spray tips (20080 and 20082) or can be plugged with a set screw when required.