Fast Nut With Collar
rapid assembly nut
Units | Price/unit after discount | Applied Discount |
1 | £ 110.34 | 0% |
10 | £ 99.31 | 10% |
30 | £ 93.79 | 15% |
75 | £ 82.76 | 25% |
200 | £ 71.72 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 110.34 | 0% |
10 | £ 99.31 | 10% |
30 | £ 93.79 | 15% |
75 | £ 82.76 | 25% |
200 | £ 71.72 | 35% |
Steel, heat treated.
For rapid mounting and dismounting of nuts over long or damaged studding, and even a studding bent by up to 20°.
Where nut components are held together and are unattachable - simply push over thread, engage and a quarter or half turn is adequate for locking.
Provides clamping similar to solid nuts of the same thread size.
Time saving when dealing with long or damaged studding.