T-Nuts
strength class 10
Units | Price/unit after discount | Applied Discount |
1 | £ 46.76 | 0% |
10 | £ 42.08 | 10% |
20 | £ 39.75 | 15% |
50 | £ 37.41 | 20% |
100 | £ 35.07 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 46.76 | 0% |
10 | £ 42.08 | 10% |
20 | £ 39.75 | 15% |
50 | £ 37.41 | 20% |
100 | £ 35.07 | 25% |
Steel, heat-treated, to tensile strength class 10.
T-nuts to DIN 508.
Further T-nut sizes and qualities on request.
Please note T-nuts are square, length and width are both equal to dimension w2.
Full load capacity of T-nut can only be achieved if 100% of T-nut's thread is in use.