Fixture Nuts
strength class 10
Units | Price/unit after discount | Applied Discount |
1 | £ 136.80 | 0% |
10 | £ 123.12 | 10% |
20 | £ 116.28 | 15% |
50 | £ 109.44 | 20% |
100 | £ 102.60 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 136.80 | 0% |
10 | £ 123.12 | 10% |
20 | £ 116.28 | 15% |
50 | £ 109.44 | 20% |
100 | £ 102.60 | 25% |
Carbon steel, 0,35 - 0,45%C.
DIN 508.
After machining thread, heat treat to tensile strength class 10. Heat to 880°C for 45 minutes, quench in oil at 75°C and temper at 550°C for two hours.
Please note T-nuts are square, length and width are both equal to dimension w2.
Useful for machining unusual thread sizes or imperial threads.