Spring Type Clamp
with brass locking screw
Units | Price/unit after discount | Applied Discount |
1 | £ 14.53 | 0% |
5 | £ 13.80 | 5% |
10 | £ 13.08 | 10% |
20 | £ 12.35 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.53 | 0% |
5 | £ 13.80 | 5% |
10 | £ 13.08 | 10% |
20 | £ 12.35 | 15% |
Aluminium with rubber O-ring.
An O-ring holds the aluminium plug in place in the bore hole. The plugs do not protrude above the table and so can remain installed when using clamps, vices etc.
They are easily installed and removed using the assembly tool.
Allows machine table areas to be kept clean of dirt, swarf and lubricant.