Plain Washers
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 116.60 | 0% |
10 | £ 104.94 | 10% |
30 | £ 99.11 | 15% |
75 | £ 87.45 | 25% |
200 | £ 75.79 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 116.60 | 0% |
10 | £ 104.94 | 10% |
30 | £ 99.11 | 15% |
75 | £ 87.45 | 25% |
200 | £ 75.79 | 35% |
Stainless steel (AISI 316, 1.4401).
Similar to DIN 6319C.
Used with dished washers no. 25505 (type D), and no. 25805 (type G).
When clamping over holes or slots which do not provide full surface contact to the washer, only use no. 25205 in combination with washer no. 25805 (type G) - do not use in combination with no. 25505 (type D) in such circumstances.
*Torques for screws A2-70 are approximate values.