Units | Price/unit after discount | Applied Discount |
1 | £ 66.23 | 0% |
5 | £ 62.92 | 5% |
10 | £ 59.61 | 10% |
20 | £ 56.30 | 15% |
50 | £ 49.67 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 66.23 | 0% |
5 | £ 62.92 | 5% |
10 | £ 59.61 | 10% |
20 | £ 56.30 | 15% |
50 | £ 49.67 | 25% |
HSS: high speed steel, for most standard materials.
HSS TIN: high speed steel with TIN coating for difficult to machine materials such as stainless steel, titanium and Inconel.
Carbide: for hard materials.
A blade with a 14.cutting angle is the most commonly used as it covers the widest range of standard materials, please see material suitability table for further advice.
Recommended cutting speed= 10 - 20 m/min. To extend the life of the blade and the pilot cone we recommend lubrication with cutting fluid or soluble oil.