Miniature Down Thrust Clamps
swivelling
Price & Availability | CAD | Order No. | Type | Clamping height h1 max. |
Clamping height h1 min. |
Stroke | d1 | d2 | w1 | w2 | h2 min. |
h2 max. |
h3 | h4 | h5 | l1 | l2 | l3 | l4 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12601.W0024 | with adj. clamping lever | 35 | 30 | 5 | 25 | M8 | 26 | 10 | 44 | 49 | 10 | 60.0 | - | 49.5 | 35 | 28 | 74 | 363 | ||||||||||||||||||||||||||||||||||||||
£ 247.19 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12601.W0025 | with hex. head | 35 | 30 | 5 | 25 | M8 | 26 | 10 | 44 | 49 | 10 | 6.9 | - | 49.5 | 35 | 28 | - | 215 | ||||||||||||||||||||||||||||||||||||||
£ 218.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12601.W0026 | with ecc. clamping lever | 35 | 30 | 5 | 25 | M8 | 26 | 10 | 44 | 49 | 10 | 35.0 | 20.5 | 49.5 | 35 | 28 | 82 | 340 | ||||||||||||||||||||||||||||||||||||||
£ 240.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel case-hardened, blackened and ground.
Ideally suited for clamping small components. The 10mm wide nose allows a very small clamping footprint. For suitable self-aligning pads (if required) see no. 34100.
T-nuts can be supplied in any M8 sizes, see no. 24000.