Miniature Down Thrust Clamps
swivelling
Price & Availability | CAD | Order No. | Clamping direction | Clamping stroke s1 | d1 | d2 | d3 | w1 | w2 | w3 | w4 | h1 | Weight g |
h2 | h3 | l1 | l2 | l3 | l4 | l5 | r1 | Handle load max. N |
Clamping force max. kN |
Clamping mechanism | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12618.W0008 | Clockwise | 1.2 | 8 | 4.5 | M 4x0,7 Depth 8 | 40 | 20 | 7 | 30 | 25 | 130 | 13 | 6 | 36 | 20 | 13 | 14 | 6 | 40 | 80 | 0.9 | Spiral Cam, 4° | ||||||||||||||||||||||||||||||||||||||
£ 134.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12618.W0012 | Clockwise | 1.6 | 12 | 6.6 | M 6x1 Depth 12 | 55 | 26 | 10 | 40 | 33 | 350 | 18 | 10 | 50 | 28 | 19 | 20 | 9 | 63 | 150 | 2.4 | Spiral Cam, 4° | ||||||||||||||||||||||||||||||||||||||
£ 177.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12618.W0108 | Anti Clockwise | 1.2 | 8 | 4.5 | M 4x0,7 Depth 8 | 40 | 20 | 7 | 30 | 25 | 130 | 13 | 6 | 36 | 20 | 13 | 14 | 6 | 40 | 80 | 0.9 | Spiral Cam, 4° | ||||||||||||||||||||||||||||||||||||||
£ 134.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12618.W0112 | Anti Clockwise | 1.6 | 12 | 6.6 | M 6x1 Depth 12 | 55 | 26 | 10 | 40 | 33 | 350 | 18 | 10 | 50 | 28 | 19 | 20 | 9 | 63 | 150 | 2.4 | Spiral Cam, 4° | ||||||||||||||||||||||||||||||||||||||
£ 177.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Clamping direction | Clamping stroke s1 | d1 | d2 | d3 | w1 | w2 | w3 | w4 | h1 | Weight g |
h2 | h3 | l1 | l2 | l3 | l4 | l5 | r1 | Handle load max. N |
Clamping force max. kN |
Clamping mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12618.W0008 | Clockwise | 1.2 | 8 | 4.5 | M 4x0,7 Depth 8 | 40 | 20 | 7 | 30 | 25 | 130 | 13 | 6 | 36 | 20 | 13 | 14 | 6 | 40 | 80 | 0.9 | Spiral Cam, 4° |
12618.W0012 | Clockwise | 1.6 | 12 | 6.6 | M 6x1 Depth 12 | 55 | 26 | 10 | 40 | 33 | 350 | 18 | 10 | 50 | 28 | 19 | 20 | 9 | 63 | 150 | 2.4 | Spiral Cam, 4° |
12618.W0108 | Anti Clockwise | 1.2 | 8 | 4.5 | M 4x0,7 Depth 8 | 40 | 20 | 7 | 30 | 25 | 130 | 13 | 6 | 36 | 20 | 13 | 14 | 6 | 40 | 80 | 0.9 | Spiral Cam, 4° |
12618.W0112 | Anti Clockwise | 1.6 | 12 | 6.6 | M 6x1 Depth 12 | 55 | 26 | 10 | 40 | 33 | 350 | 18 | 10 | 50 | 28 | 19 | 20 | 9 | 63 | 150 | 2.4 | Spiral Cam, 4° |
Steel (35CrMo), heat treated, black oxide finish, precision ground.
Body: steel (C45), black oxide finish.
Piston/pin: steel (C45), tempered and black oxide finish.
Cam handle: steel (42CrMo), tempered and black oxide finish.
The tapped hole in the piston allows a pad to be fitted to the clamp.