Units | Price/unit after discount | Applied Discount |
1 | £ 393.03 | 0% |
3 | £ 353.73 | 10% |
5 | £ 334.08 | 15% |
10 | £ 314.42 | 20% |
20 | £ 294.77 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 393.03 | 0% |
3 | £ 353.73 | 10% |
5 | £ 334.08 | 15% |
10 | £ 314.42 | 20% |
20 | £ 294.77 | 25% |
Steel case-hardened, blackened and ground.
Clamping height increased with the addition of height adjusting cylinders no. 12605.W0125-.W0167 and reduced with self-aligning pads nos.34100 or 34120.
Maximum clamping height (h1 max.) must not be exceeded.
Use of positioning ring 12603.W0350 increases height h2 by 7mm and reduces stroke by 7mm.
* Part no. 12603.W0063 has a M16 threaded stud.
Offers rapid manual clamping with easy removal of workpieces through rotation of clamp arm away from component.
Positioning ring no. 12603.W0063, and its integral stop, provides repeated accuracy of the clamping position.
SAFETY: base of the clamping cylinder must make full surface contact.
T-nuts removable. For other T-nut sizes please refer to no.24000.