Hook Clamps
Steel
Price & Availability | CAD | Order No. | h1 | l1 | d1 -0.02|-0.10 |
d2 | h2 | h3 | h4 | d3 | l2 | l3 | w1 | w2 | Torque to max. Nm |
A/F | Clamping force max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12550.W0010 | 24.5 | 14 | 10 | M 4x0,7 | 14.5 | 7.5 | 12.5 | M 4x30 | 18 | 8 | 8 | 14 | 2.7 | 3 | 2.0 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 46.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
12550.W0012 | 30.5 | 17 | 12 | M 5x0,8 | 17.5 | 9.5 | 13.5 | M 6x35 | 22 | 10 | 10 | 16 | 7.0 | 5 | 3.5 | 45 | ||||||||||||||||||||||||||||||||||||||
£ 48.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (42CrMo), tempered, black oxide finish.
Very useful for limited space vertical clamping, can be recessed into bores to minimise height. Clamping stroke (see diagram below) for M 4= 0-3mm, for M 6= 0-4mm.