Hook Clamps
Steel
Price & Availability | CAD | Order No. | h1 | Stroke s1 | l1 | d1 | d2 | h2 | h3 | h4 | h5 | d3 | w1 | w2 | A/F1 | A/F2 | Clamping force kN |
Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12550.W0110 | 45 | 3 | 14 | 14 | M 4x0,7 | 35 | 7.5 | 35 | 11 | M 6x1 | 8 | 14 | 3 | 12 | 2.0 | 2.7 | 55 | ||||||||||||||||||||||||||||||||||||||
£ 73.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
12550.W0112 | 53 | 4 | 17 | 16 | M 5x0,8 | 40 | 9.5 | 40 | 14 | M 8x1,25 | 10 | 16 | 5 | 13 | 3.5 | 7.0 | 90 | ||||||||||||||||||||||||||||||||||||||
£ 76.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Clamp body: steel (42CrMo), tempered, black oxide finish.
Holder: steel (C45), tempered, black oxide finish.
The hook clamp is designed to move up and down in conjunction with the tightening screw.