Hook Clamps
Steel
Price & Availability | CAD | Order No. | h1 | Stroke s1 | l1 | d1 | d2 | h2 | h3 | h4 | h5 | d3 | l2 | l3 | w1 | w2 | w3 | w4 | Torque to max. Nm |
A/F | Clamping force kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12550.W0210 | 6 | 3 | 14 | 4.3 | M 4x0,7 | 16 | 7.5 | 16 | 11 | M 4x30 | 18 | 14 | 8 | 14 | 24 | 34 | 2.7 | 3 | 2.0 | 45 | ||||||||||||||||||||||||||||||||||||||
£ 83.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12550.W0212 | 8 | 4 | 17 | 5.3 | M 5x0,8 | 19 | 9.5 | 19 | 12 | M 5x35 | 22 | 16 | 10 | 16 | 28 | 40 | 7.0 | 5 | 3.5 | 75 | ||||||||||||||||||||||||||||||||||||||
£ 88.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Steel (42CrMo), quenched and tempered, black oxide finish.
Holder: steel (C45), quenched and tempered, black oxide finish.
Ideal for low height clamping.
The hook clamp is designed to move up and down in conjunction with the tightening screw.