Price & Availability | Order No. | T-bolt | For T-slot | h1 | h2 | h3 min.|max. |
h4 | h5 | l2 | l3 | w1 x l1 | w2 | w3 | d1 | Clamping force max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10603.W0011 | M10x10x100 | 10 | 27 | 17 | 0-40 | 18 | 12 | 25 | 30 | 44x115 | 30 | 11 | 13 | 25 | 613 | |||||||||||||||||||||||||||||||||||||
£ 111.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0012 | M12x12x125 | 12 | 27 | 17 | 0-55 | 18 | 12 | 25 | 30 | 44x115 | 30 | 11 | 13 | 30 | 686 | |||||||||||||||||||||||||||||||||||||
£ 112.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0013 | M12x12x160 | 12 | 36 | 21 | 0-70 | 20 | 17 | 35 | 36 | 55x150 | 41 | 12 | 17 | 35 | 1591 | |||||||||||||||||||||||||||||||||||||
£ 114.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0014 | M12x14x125 | 14 | 27 | 17 | 0-55 | 18 | 12 | 25 | 30 | 44x115 | 30 | 11 | 13 | 30 | 705 | |||||||||||||||||||||||||||||||||||||
£ 134.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0015 | M12x14x160 | 14 | 36 | 21 | 0-70 | 20 | 17 | 35 | 36 | 55x150 | 41 | 12 | 17 | 35 | 1610 | |||||||||||||||||||||||||||||||||||||
£ 138.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0016 | M16x16x160 | 16 | 36 | 21 | 0-70 | 20 | 17 | 35 | 36 | 55x150 | 41 | 12 | 17 | 40 | 1798 | |||||||||||||||||||||||||||||||||||||
£ 140.82 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0017 | M16x16x200 | 16 | 42 | 27 | 0-80 | 30 | 20 | 44 | 44 | 62x187 | 30 | 14 | 21 | 55 | 2715 | |||||||||||||||||||||||||||||||||||||
£ 140.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0018 | M16x18x160 | 18 | 36 | 21 | 0-70 | 20 | 17 | 35 | 36 | 55x150 | 41 | 12 | 17 | 40 | 1818 | |||||||||||||||||||||||||||||||||||||
£ 194.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0020 | M16x18x200 | 18 | 42 | 27 | 0-80 | 30 | 20 | 44 | 44 | 62x187 | 30 | 14 | 21 | 55 | 3018 | |||||||||||||||||||||||||||||||||||||
£ 196.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0021 | M20x20x200 | 20 | 42 | 27 | 0-80 | 30 | 20 | 44 | 44 | 62x187 | 30 | 14 | 21 | 60 | 3018 | |||||||||||||||||||||||||||||||||||||
£ 202.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0022 | M20x22x200 | 22 | 42 | 27 | 0-80 | 30 | 20 | 44 | 44 | 62x187 | 30 | 14 | 21 | 60 | 3060 | |||||||||||||||||||||||||||||||||||||
£ 209.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0023 | M20x20x250 | 20 | 51 | 34 | 0-100 | 31 | 24 | 60 | 47 | 70x235 | 30 | 17 | 25 | 70 | 4368 | |||||||||||||||||||||||||||||||||||||
£ 258.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0024 | M24x24x250 | 24 | 51 | 34 | 0-100 | 31 | 24 | 60 | 47 | 70x235 | 30 | 17 | 25 | 75 | 4895 | |||||||||||||||||||||||||||||||||||||
£ 280.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0025 | M20x22x250 | 22 | 51 | 34 | 0-100 | 31 | 24 | 60 | 47 | 70x235 | 30 | 17 | 25 | 70 | 4410 | |||||||||||||||||||||||||||||||||||||
£ 293.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10603.W0028 | M24x28x250 | 28 | 51 | 34 | 0-100 | 31 | 24 | 60 | 47 | 70x235 | 30 | 17 | 25 | 75 | 4966 | |||||||||||||||||||||||||||||||||||||
£ 306.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Clamp: steel, tempered and galvanised.
T-bolt: steel, forged (strength class 8.8). See part 21000 for details.
Washer: steel, hardened. See part 25000 for details.
Nut: steel, heat-treated to strength class 10. See part 24300 for details.
Ideal for clamping components of varying heights - requires no additional support or packing pieces.
Continuously adjustable clamp over range of heights (see dimension h1 in table), with high clamping force.
Support heel and stud counterhold are non-detachable, making for a single piece clamp which is quick and easy to use.
Supplied complete with T-bolt, washer and T-nut (see data table).
Ideal for use on press tools and injection mould tools. Height can be increased by using Support Extensions 10604.
*Clamping forces based on using stud and nut of strength class 8.8 or better, optimal positioning of the clamp and good condition of the thread.